DEF Level Sensors and SCR Sensors

TE Connectivity (TE) offers distinct fluid property sensor technologies to measure fluids. Our tuning fork technology is coupled with efficient software algorithms for accurate measurement of viscosity, density, and dielectric constant. Dedicated applications for our DEF sensors include oils quality sensors (engine, hydraulic, transmission), fluid monitoring, and others. Our urea quality SCR sensors, based on Ultrasonic Technology (UST), perform an analysis of the Diesel Exhaust Fluid (DEF) fluid to provide urea concentration and secure mis-filling protection to the Selective Catalytic Reduction systems. Our highly reliable reed switch technology is combined with temperature measurement for DEF level sensing.

Product Features:

Key Capabilities of TE's Fluid Property Sensors

  • Multi-parametric oil property sensing 
  • Customizable sensors to measure numerous properties from a single device
  • Combined level sensor, temperature sensor, filter, DEF draw and return heater; collar, Bayonet or SAE locking ring header
  • Available in a range of sizes
  • High reliability
  • DEF feed and return connections can be incorporated into the header
  • Reed switch technology
  • Various configurations with integrated quality sensor