FXP Power Connector

FXP - Lighter, smaller, and with more electrical capacity

The FXP Series is the connector for all power applications on rolling stock designed according to the latest European standard EN50467.

The Railway market’s focus on weight limitations, dimension restrictions and electrical increasing capacity is creating a strong but competitive environment. TE Connectivity is introducing the FXP – designed by DEUTSCH – lighter, smaller and with more electrical capacity. A specific partitioned version is also available for Permanent Magnet Motor connection, the latest motor generation.

Benefits

  • Designed according to EN50467
  • Unshielded and shielded cables
  • Static and dynamic applications
  • Over voltage safety features (i.e Pernament Magnet Motor)
  • Light, compact and high electrical performances
  • Halogen-free

Description

  • Locking system with captive screws
  • Crimp contacts: cable cross section from 10-120 mm2
  • Copper and aluminum cables

Main Characteristics

  • Rated current: up to 400A
  • Service Voltage

        - Up 3000V (OV2PD3 & OV3PD2 according to EN50467)

        - Up 4000V (OV2PD2 according to EN50467)

  • Protection Index: IP68
  • Service temperature: -40oC / +100oC
  • Salt spray resistance: 500 hours

Applications

  • Permanent Magnet Motor
  • Power Train Line
  • Motor Traction Systens
  • Auxiliary Power Supply
  • Underframe / Roof Applications
  • Converters / Electrical box Outlets  

Functions

  • Propulsion & Braking
  • Auxiliary Power Supply
  • Inter-Vehicle

Standards

  • EN 50467
  • NFF 61030
  • EN 45545
  • DIN 5510
  • UNICEI 11170
  • UL94