We have encountered an unexpected system error.
Due to inactivity, you have been logged out of TE.com. Please re-enter your TE.com login information.
Search By:
Skip Navigation
All Products
LADD Products
Login to access your orders, address book, product lists, and more.
My Tools
Our website has detected that you are using an unsupported browser that will prevent you from accessing certain features.
We strongly recommend that you upgrade to the most recent version of your browser.
Application Tooling
Product Category
From crimping a terminal onto a wire or pressing a connector onto a board, our equipment and services are designed to maximize production and reliability.
APT bench machines are available in two versions: the 5A with automatic precision adjustment controlled by the crimp quality monitor (CQM) and the 5E with manual precision adjustment. Using CQM, the APT 5A provides 100% inspection and automatic adjustment of crimp height. If a questionable crimp is detected, visual and audible alarms alert the operator. The lower cost, manual adjust APT 5E is a simpler version with the advantage of faster set-up times but without CQM capability.
Our APT machines offer a fast, efficient system with no need to strip magnet wire insulation.
An overview of the latest TE applicator information including OCEAN applicators, SMART Technology and the new TE CrimpData App.
Whatever your production volume and job mix, we can offer the tools to get it done. With a full range of tooling from hand tools to high volume, fully automated systems, TE Connectivity is able to meet manufacturing demands worldwide. It’s an ability that comes from our experience with manufacturers large and small, giving us a unique view of the trends and challenges in wire harness and PCB manufacturing. It all derives from our commitment to your manufacturing challenges, giving you the advantage in your marketplace.
Overview of TE application tooling and equipment portfolio for processing magnet wire.
Our heat-shrink tubing heating equipment provides optimal heating temperatures, performance, and control features for sealing and protecting electrical splices in harsh environments.
The MAG-MATE, Mini MAG-MATE, and SIAMEZE terminal products can be used on a variety of applications. Common examples include: small motors, relays, transformers, bobbin coils, shaded pole-motors, solenoids, and motor protectors with a thermal cutout. We provide custom tooling solutions that directly interface with your product.
Read how proper crimp tooling design, based on bottoming dies, is essential to consistent crimping that meets specifications.
CERTI-CRIMP portable crimping tools are top-of-the-line, premium hand-operated tools for crimping a broad array of terminals, contacts and special wiring devices. They are designed to exacting specifications to produce consistent, high-quality terminations.
Our commercial hand tools provide the versatility of general-purpose service tools along with the reliability and ease of use of many premium-grade tools. For versatility, all 75 die sets are interchangeable, including those for open-barrel contacts and terminals. Additionally, many of these die sets have multiple cavities for crimping a variety of contact or terminal sizes.
The Cordless Electric Power Tool Kit features an integral die set with two crimping chambers. These chambers allow the tool operator to splice a wide variety of wire sizes and combinations without having to repeatedly remove and replace die sets.
Determine a good crimp from a poor crimp using this poster as a guideline.
Crimp height is the best non-destructive way to meet stringent mechanical and electrical properties of a crimp. Crimp height is one of 5 different process analysis methods featured in the new CQM II.
Quality, cost and throughput are associated with specific measurements and linked to process variables. Crimp height, pull test values, leads per hour and crimp symmetry are some of the measurements used to monitor production termination processes.
There are few things in the world of electrical assembly that appear more straightforward than crimping wires to terminals. Stripped wire is inserted into a short metal tube called a wire barrel. A crimping tool then compresses the wire barrel tightly around the strands of the stripped wire, forming one homogeneous metal.
Hand Tool Kits can be simple or complex but, as long as you have a volume requirement, we can design, manufacture and deliver what you need. Everything you require including product in one handy case. Made to your specifications.
This brochure provides an overview of TE extraction tools; how to search TE.com for the correct tooling based on terminal part number; and a tool-to-terminal/housing cross reference.
EYE Check is a tool to help adjust the terminal front feed position on applicators more quickly and is especially helpful with smaller terminals. It consists of a software program (supports both Windows and Mac OS X operating systems). A camera assembly specially designed to quickly attach to TE Ocean, HDM and HDI side feed applicators, which have space behind the terminal support for the camera holder. The camera will also work with a TE CQM-II on a bench terminator.
TE's Field Engineering Services provide various services designed to extend the life of your tooling.
TE Application Tooling is supported by a field service organization that is experienced in the industry. Service Engineers are located across North America (US, Mexico and Canada) to provide timely response to customer needs.
The termination machine is an electrical driven semi-automatic assembly machine that uses different die sets to terminate reel-feed FFC contacts to manually supplied FFC cables.
Our high force lineup gives you the power needed to terminate high voltage connectors in a flexible, affordable and compact bench-top solution.
The TE battery-powered pump provides advanced portability and, with our 10,000 psi hydraulic compression crimp heads and interchangeable U-dies, can meet the demands of most crimping applications.
Application Tooling for RAST Products for the Household Appliance Industry.
We provide complete insertion and extraction hand tool kits equipped to carry out precision tasks to the highest professional standards.
For quick, easy and reliable pig-tail and thru-splice termination of magnet wire and lead wire combinations, TE Connectivity (TE) offers the Inverted Splice Terminator (IST) and applicator.
Fast, ergonomically-designed tool is suitable for use at the bench, on the line, or in the field. Each battery tool kit includes a tool, 2 batteries and a charger in a rugged carrying case.
The next wave in applicator technology is here with the new OCEAN 2.0 Applicator.
One platform, modular design. OCEAN Applicators are designed so all 3 feed options are interchangeable with the common base applicator. Our applicators offer a redesigned ram to housing interface, which improves alignment and crimp consistency.
Our pin insertion machines combine performance-enhancing accessories with flexibility.
Maximize your productivity while minimizing your effort — replace your manual hand tools with the 626 Pneumatic Tool System. Terminating wires from 26–6 AWG has never been easier. And you can continue to use most, if not all, of your existing TE-compatible crimp heads and die sets.
TE Connectivity boasts a wide range of servo presses designed to insert compliant pin connectors into printed circuit boards. Our family of machines are highly customizable and sure to fit your particular application need.
Download this form to request a quote for a new applicator.
A complete line of quality tooling solutions.
Warranty details for TE Application Tooling.
Our TE Terminal Cutter tool enables operators to easily cut side-feed, front-carrier terminal strips and reels, giving customers the ability to create loose piece terminals with precision.
From low to medium volume wire processing, TE delivers an extensive line of bench-top terminators and presses that have a proven and successful record of dependable production solutions.
This informative poster shows what a good and bad crimp looks like to aid wire harness manufacturers maintain proper crimp quality.