Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Differential
Configuration Features
-
Electrical Connection :
Packard
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
77.7 mm [ 3.06 in ]
-
Product Length :
81.02 mm [ 3.19 in ]
-
Product Width :
25.4 mm [ 1 in ]
-
Dimensions :
25.4 x 58.4 x 72 mm [ .99 x 2.3 x 2.83 in ]
Usage Conditions
-
Pressure :
3.44 bar [ 50 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
3X, 10X Rated
-
Output Signal Type :
4 – 20 mA
-
Pressure Accuracy :
Down to ± .1% Span
Other
-
Sensor Options :
None
-
Port Fitting :
1/4 MNPT