Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Differential
Configuration Features
-
Electrical Connection
Cable 2 ft, Packard
Electrical Characteristics
-
Supply Voltage Range (V)
10
Dimensions
-
Product Height (mm)
51.8, 77.7
-
Product Height (in)
2.04, 3.06
-
Product Length (mm)
55.37, 78.23, 81.02
-
Product Length (in)
2.18, 3.08, 3.19
-
Product Width
25.4 mm [ 1 in ]
Usage Conditions
-
Pressure (bar)
.068, .344, .35, 1.034, 3.44
-
Pressure (psi)
1, 5, 15, 50
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range
3X, 10X Rated
-
Output Signal Type
4 – 20 mA
-
Pressure Accuracy
Down to ± .1% Span
Other
-
Sensor Options
None
-
Port Fitting
1/4 FNPT, 1/4 MBSPP, 1/4 MNPT
Reference Number
-
TE Internal Number
CAT-PTT0001