This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Filler Material  Nickel Plated Graphite (Ni/C), Silver Plated Aluminum (Ag/Al)

Configuration Features

  • Number of Positions  9, 15, 25, 37, 50

Electrical Characteristics

  • Resistance to Petroleum  No, Yes

  • Volume Resistivity (Max) (Ω.cm) .008, .012, .05

Body Features

  • Gasket Type  EMI Connector Gasket

Dimensions

  • Product Thickness (mm) .8, 1.6

  • Product Thickness (in) .031, .062

  • Product Width (mm) 35.8, 44.2, 57.9, 72.1, 74.4

  • Product Width (in) 1.409, 1.74, 2.28, 2.839, 2.929

Usage Conditions

  • Operating Temperature Range  -55 – 160 °C [ -67 – 320 °F ]

Other

  • Reuse Limits  Reusable More Than 3 Times

Reference Number

  • TE Internal Number CAT-EMIG-0009

Related Materials

Datasheets & Catalog Pages