This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Finished Type  Conductive Sheet

  • Binding Material  Fluorosilicone, Silicone

  • Filler Material  Nickel Plated Graphite (Ni/C), Silver Plated Aluminum (Ag/Al)

Electrical Characteristics

  • Resistance to Petroleum  No, Yes

  • Volume Resistivity (Max) (Ω.cm) .008, .012, .05

Body Features

  • Gasket Type  EMI Connector Gasket

  • Gasket Shape  Sheet

Dimensions

  • Product Thickness  .8 mm [ .031 in ]

  • Product Width (mm) 24.51, 29.29, 31.95, 34.32, 38.1, 41.28, 44.45, 47.63

  • Product Width (in) .965, 1.153, 1.258, 1.351, 1.5, 1.625, 1.75, 1.875

Usage Conditions

  • Operating Temperature Range  -55 – 160 °C [ -67 – 320 °F ]

Operation/Application

  • Compatible With Connector Shell Size  9, 10, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25

Other

  • Reuse Limits  Reusable More Than 3 Times

Reference Number

  • TE Internal Number CAT-EMIG-0008

Related Materials

Datasheets & Catalog Pages