Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Finished Type
Conductive Sheet
-
Binding Material
Fluorosilicone, Silicone
-
Filler Material
Nickel Plated Graphite (Ni/C), Silver Plated Aluminum (Ag/Al)
Electrical Characteristics
-
Resistance to Petroleum
No, Yes
-
Volume Resistivity (Max) (Ω.cm)
.008, .012, .05
Body Features
-
Gasket Type
EMI Connector Gasket
-
Gasket Shape
Sheet
Dimensions
-
Product Thickness
.8 mm [ .031 in ]
-
Product Width (mm)
21.34, 26.92
-
Product Width (in)
.84, 1.06
Usage Conditions
-
Operating Temperature Range
-55 – 160 °C [ -67 – 320 °F ]
Operation/Application
-
Compatible With Connector Shell Size
8, 11, 12
Other
-
Reuse Limits
Reusable More Than 3 Times
Reference Number
-
TE Internal Number
CAT-EMIG-0006