• English
Home > Products > Overview

zSFP+ Overview


zSFP+ 25 Gbps Pluggable I/O Interconnect
zSFP+ 25 Gbps Pluggable I/O Interconnect

The zSFP+ pluggable I/O interconnect was designed to quickly and easily upgrade SFP/SFP+ connectors from current 10-16 Gbps speeds to future 28 Gbps speeds. The product is backwards-compatible to SFP+ products-in footprint, mating interface and cage dimensions- to allow for easy drop-in replacement within current communication systems.

For newer equipment designs, the zSFP+ interconnect can support either 10 Gbps Ethernet or 16 Fibre Channel Gbps data rates-while accommodating a long-term upgrade path for 28- or potentially 40- Gbps performance. This equates to long-term cost savings as the product eliminates the need to fully redesign or reinstall communication equipment for higher performance.

The zSFP+ interconnect is compliant to SFF-8402 and has been adopted for Fibre Channel 32G (28.05 Gbps line rate). The entire product family is offered as a dual source option with Molex Incorporated.

    Key Features
  • Data Rates:
    • 28 Gbps up to potentially 40 Gbps
  • Surface-mount connector design
  • Press-fit cages for one-step, easy PCB placement
  • Coupled, narrow-edged, blanked- and formed-contact geometry and insert molding for superior signal integrity, mechanical and electrical performance
  • Backwards- compatibility: shares same PCB footprint, mating interface and cage dimensions with the SFP+ connector
  • EMI containment offered in either elastomeric gasket or spring finger options
  • Single-port high cages (1xN) for design flexibility / accommodates belly-to-belly applications to increase density while saving PCB space
  • Offers stacked cages in 2x1, 2x2, 2x4, 2x6, 2x8, 2x10 and 2x12 port configurations
  • Heat sinks, LEDs and plating choices offered for various design specifications
  • Mechanical:
    • Mating Force: 25N
    • Unmating Force: 11.5N
    • Durability (min.): 250 cycles
  • Electrical:
    • Voltage (max.): 120V max
    • Current (max.): 0.5 A
    • Dielectric Withstanding Voltage: 300V AC between contacts
  • Physical:
    • High-temperature thermoplastic housing (glass filled, UL 94V-0 black)
    • High-performance copper alloy contacts
    • Nickel underplating; Tin plating on solder tail area; Gold plating on mating area
    • Operating temperature: -40 to 85 ºC
    Applications
  • Telecommunications
    • Cellular Infrastructure
    • Access routers and switches
    • Servers
    • Switches
  • Data Center
    • Servers
    • Storage
  • Medical
    • Medical diagnostic equipment
  • Networking
    • Network Interface
    • Switches
    • Routers
  • Test and measurement equipment























zSFP+ is a part of the ZXP® family of connectors and uses the ZXP technology

ZXP is a registered trademark of Molex Incorporated.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel