• English
Home > Products > Connectors & Connector Components > Board-to-Board Connectors > Two-Piece High-Speed Connectors > Overview

TE Connectivity Impact™ High Density Backplane Connectors Overview


TE Connectivity Impact™ High Density Backplane Connectors
Impact Connector

Part Number:
Enter a competitive Impact™ part number to find the TE Connectivity equivalent.

Watch the Impact™ Backplane Connector System Video


Virtual Sample Kit

Our new Impact™ backplane connector system is designed for increased speed and density to meet the future system upgrades and next generation requirements of data networking and telecommunications equipment. The Impact backplane system also offers our customers a value added approach of speed, density, cost and long term reliability.

The Impact connector design system contains a unique broad-edge coupled design which utilizes low impedance, localized ground return path in an optimized differential pair array. Additionally, differential pairs are tightly coupled and surrounded by ground structures to isolate the pairs, which in turn reduces crosstalk and increases overall bandwidth performance with minimal performance variance.

Backplane header construction on the Impact connector offers air pockets selectively placed in the header floor to isolate signal pairs. The header signal pins are straight with no forms or offsets, which increase the mechanical strength of the pins. The mating interface features a bifurcated beam with two points of contact with the second staggered 1 mm behind the first for maximum reliability.


Pairs/Inch Header Width 10 Column Diff Pairs 16 Column Diff Pairs
6 Pair Impact Connector 80 28.85mm 60 96
5 Pair Impact Connector 67 24.8mm 50 80
4 Pair Impact Connector 54 20.75mm 40 64
3 Pair Impact Connector 40 16.7mm 30 48
2 Pair Impact Connector 27 12.65mm 20 32

The Impact connector offers two different hole sizes and tail lengths with the smaller one providing optimal electrical performance. The larger hole size is ideal for backplane applications that have a slightly larger plate through hole and pin length for manufacturing ability of the printed circuit board.

    Key Features
  • 25 Gb/s performance
  • 100 and 85 Ohm Impedance
  • PCB footprint available in two options for both backplane and daughtercard connectors:
    1. Option 1: 0.46 mm (.018") PTH
      Option 2: 0.39 mm (.0154") PTH
  • Robust daughtercard connector design to withstand connector insertion forces into PCB
  • Built in guidance available for improved mating alignment and to maximize available PCB real estate
    Applications
  • The Impact connector system is ideal for high speed, backplane applications including:
    • Switches
    • Servers/Blade Servers
    • Routers
    • Storage


Impact is a trademark of Molex Incorporated.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel