• English
Home > Products > Connectors & Connector Components > Board-to-Board Connectors > Two-Piece Power Connectors > Overview

ICCON Single-Pole Power Connectors Overview


ICCON single pole connectors
ICCON single pole connectors

ICCON connectors use ELCON CROWN Band Contact, a multi-fingered spring which provides a greater surface contact area, thus ensuring small millivolt drop, minimum heat generation and very low intertion and extraction forces. The optional locking feature provides minimum 5 lbs. (2.21kg) retention force to improve connection integrity, securing against accidental unmating in harsh mechanical conditions.

These connectors are available with press-fit or solder tails for mounting on both PC boards and bus bars. TE Connectivity (TE) uses eye of the needle true compliant tails for the most reliable mounting using solderless techniques. Each ICCON connector has a 10 pin DIP footprint for convenient industry standard mounting.

For further versatility, ICCON connector products can mate with discrete contacts, available in a variety of termination types.

Standard ICCON Connectors
ICCON connectors provide a reliable high current power interconnection with quick connect/disconnect functionality for space constrained motherboard-daughterboard, cable-board and board-busbar power delivery applications.

ICCON SLIMLINE Connectors
With a footprint close to 30% smaller than the standard ICCON connectors, the ICCON SLIMLINE connectors allow integrating more component in less board real estate, providing substantial space savings compared to connectors of this type in the same performance range.

Stacked ICCON Connectors
Designed for motherboard-to-daughtercard power distribution systems, the Stacked ICCON combined power/guide module occupies significantly less PCB edge space than separate modules. Providing more than 200 Amps/inch, this right-angle mounted connector is ideal for applications needing high current density.

    Key Features
  • Uses high-performance Crown contact
  • 35A current rating
  • True compliant press-fit and solder tails
  • Pin locking feature option
  • Standard DIP footprint .300 x .100 and ICCON SLIMLINE connector .100 x .100
    Applications
  • Power Distribution
  • Board-to-board interconnection
  • Board-to-wire interconnection
  • High density power designs
  • Board stacking

Documents & Resources

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel