| Part |
Differing Features |

|
- Connector Kit
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 735A
- Body Style = Straight
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
- Not Stacked
|
- Body Style = Straight
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector Kit
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 734A
- Body Style = Straight
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Body Style = Straight
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 735A
- Body Style = Right Angle
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 734A
- Body Style = Right Angle
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Plug
- Connector Style = Plug
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Body Style = Right Angle
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Bulkhead Jack
- Connector Style = Jack
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 735A
- Body Style = Straight
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Bulkhead Jack
- Connector Style = Jack
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 734A
- Body Style = Straight
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector Kit
- Bulkhead Jack
- Connector Style = Jack
- Applies To Coaxial Cable
- Not Stacked
|
- Coaxial Cable Termination Type = Crimp
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 179
- Body Style = Straight
- Hardware Included
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
- Not Stacked
|
- Body Style = Right Angle
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
- Not Stacked
|
- Body Style = Right Angle
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- With Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
- Not Stacked
|
- Body Style = Straight
- PCB Mounting Orientation = Vertical
- Not Surface Mountable
- Hardware Not Included
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector Kit
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
- Stacked
|
- Body Style = Right Angle
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Included
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Jack
- Connector Style = Jack
- Applies To Printed Circuit Board
- Stacked
|
- Body Style = Right Angle
- PCB Mounting Orientation = Right Angle
- Not Surface Mountable
- Hardware Not Included
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|