• English
Home > Products > Identification Products > Cable Identification > Product Feature Selector

Heat Shrink Sleeve Product Feature Selector

Narrow Results

Series Series Explanation
Grade Grade Explanation
Material Material Explanation
Operating Temperature (°C) - Switch to °F Operating Temperature (°C) Explanation
Color
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 349 Matching Products
Previous Previous [1] 2 3 4 5 ... 18 Next Next
Part Differing Features
Click here for product details for HT-SCE-1K-1/4-2.0-0

  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 6.35 mm
  • Recovered ID, Max. = 3.18 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 3.4 - 6 mm
  • 0 Prescores
  • Color = Black
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for HT-SCE-1K-1/4-2.0-9

  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 6.35 mm
  • Recovered ID, Max. = 3.18 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 3.4 - 6 mm
  • 0 Prescores
  • Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for HT-SCE-1K-1/8-2.0-0

  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 3.18 mm
  • Recovered ID, Max. = 1.57 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 1.75 - 2.66 mm
  • 0 Prescores
  • Color = Black
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for HT-SCE-1K-1/8-2.0-9

  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 3.18 mm
  • Recovered ID, Max. = 1.57 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 1.75 - 2.66 mm
  • 0 Prescores
  • Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for HT-SCE-1K-3/16-2.0-9

  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 4.75 mm
  • Recovered ID, Max. = 2.36 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 2.54 - 4.06 mm
  • 0 Prescores
  • Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for HT-SCE-1K-3/32-2.0-9

  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 2.36 mm
  • Recovered ID, Max. = .80 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = .81 - 1.9 mm
  • 0 Prescores
  • Color = White
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-1-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 25.40 mm
  • Recovered ID, Max. = 8.46 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 9.29 - 21.59 mm
  • Wall Thickness - Full Recovery (Nominal) = .64 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-1/2-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 12.70 mm
  • Recovered ID, Max. = 4.22 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 4.64 - 10.79 mm
  • Wall Thickness - Full Recovery (Nominal) = .61 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-1/2-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 12.70 mm
  • Recovered ID, Max. = 4.22 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 4.64 - 10.79 mm
  • Wall Thickness - Full Recovery (Nominal) = .61 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-1/4-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 6.35 mm
  • Recovered ID, Max. = 2.11 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 2.31 - 5.46 mm
  • Wall Thickness - Full Recovery (Nominal) = .58 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-1/8-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 3.18 mm
  • Recovered ID, Max. = 1.07 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 1.11 - 2.66 mm
  • Wall Thickness - Full Recovery (Nominal) = .58 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-1/8-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 3.18 mm
  • Recovered ID, Max. = 1.07 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 1.11 - 2.66 mm
  • Wall Thickness - Full Recovery (Nominal) = .58 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/16-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 4.75 mm
  • Recovered ID, Max. = 1.57 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 1.75 - 2.66 mm
  • Wall Thickness - Full Recovery (Nominal) = .58 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/16-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 4.75 mm
  • Recovered ID, Max. = 1.57 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 1.75 - 2.66 mm
  • Wall Thickness - Full Recovery (Nominal) = .58 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/32-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 2.36 mm
  • Recovered ID, Max. = .80 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = .81 - 1.9 mm
  • Wall Thickness - Full Recovery (Nominal) = .53 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/32-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 2.36 mm
  • Recovered ID, Max. = .80 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = .81 - 1.9 mm
  • Wall Thickness - Full Recovery (Nominal) = .53 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/4-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 19.05 mm
  • Recovered ID, Max. = 6.35 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 6.99 - 10.79 mm
  • Wall Thickness - Full Recovery (Nominal) = .61 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/4-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 19.05 mm
  • Recovered ID, Max. = 6.35 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 6.99 - 10.79 mm
  • Wall Thickness - Full Recovery (Nominal) = .61 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/8-2.0-4

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 9.53 mm
  • Recovered ID, Max. = 3.18 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 3.47 - 8.12 mm
  • Wall Thickness - Full Recovery (Nominal) = .61 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for TMS-SCE-1K-3/8-2.0-9

  • TMS-SCE Series
  • Military Grade
  • Radiation Cross-Linked Polyolefin Material
  • Shrink Ratio = 3:1
  • Operating Temperature = -55 - 135 °C
  • Expanded ID, Min. = 9.53 mm
  • Recovered ID, Max. = 3.18 mm
  • Sleeve Length, Nominal = 50.8 mm
  • Recommended Wire OD Use Range = 3.47 - 8.12 mm
  • Wall Thickness - Full Recovery (Nominal) = .61 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 349 Matching Products
Previous Previous [1] 2 3 4 5 ... 18 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel