| Part |
Differing Features |

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 3 Normally Open and 3 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 3 Normally Open and 3 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 3 Normally Open and 3 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Rectangular
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight = No
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Round
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Momentary
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 1 Normally Open and 1 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Switch
- Switch Type = Pushbutton
- Operating Function = Push On/Push Off
- Contact Rating = 5A
- 2 Normally Open and 2 Normally Closed Type of Contact
|
- Command Series
- Actuator Style = Square
- Number of Actuators = Single
- Panel Cutout = 16mm Diameter
- Oil-Tight
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|