| Part |
Differing Features |

|
- Contact
- Contact Type = Socket
- Junior-Power-Timer (JPT) Series
- Wire Range = 1.00-2.50² [17-13] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 2.21 - 3.00 mm
|
- Single Wire Sealing System
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 2.79 x 0.81 mm
- Tin Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Junior-Power-Timer (JPT) Series
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.40 - 2.70 mm
|
- Single Wire Sealing System
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 2.79 x 0.81 mm
- Tin Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 2.50-4.00² [13-11] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 2.59 - 3.71 mm
|
- No Single Wire Sealing
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.40 - 2.31 mm
|
- No Single Wire Sealing
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Tab
- Flat Series
- HDSCS Series
- Multiple Contact Point (MCP) Series
|
- Standard Power-Timer Series
- Wire Range = 1.50-2.50² [15.5-13.5] mm [AWG]
- Single Wire Sealing System
- CuSn4 Contact Base Material
- Tab Type = Symmetric Cantilever Steel Spring
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Tab
- HDSCS Series
- Multiple Contact Point (MCP) Series
- Standard Power-Timer Series
|
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Single Wire Sealing System
- CuSn4 Contact Base Material
- Tab Type = Symmetric Cantilever Steel Spring
- Mating Area Interface Dimensions = 5.79 x 0.81 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Contact
- Contact Type = Tab
- HDSCS Series
- Multiple Contact Point (MCP) Series
- Standard Power-Timer Series
|
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Single Wire Sealing System
- CuSn4 Contact Base Material
- Tab Type = Symmetric Cantilever Steel Spring
- Mating Area Interface Dimensions = 5.79 x 0.81 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Contact
- Contact Type = Socket
- Maxi-Power-Timer Series
- Wire Range = 5.00-10.00² [10-7] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 6.20 - 6.60 mm
|
- Single Wire Sealing System
- CuNiSi Contact Base Material
- Mating Area Interface Dimensions = 9.53 x 1.19 mm
- Pre-Tin Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Tab
- HDSCS Series
- Multiple Contact Point (MCP) Series
- Standard Power-Timer Series
|
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Single Wire Sealing System
- CuFe2 Contact Base Material
- Tab Type = Symmetric Cantilever Steel Spring
- Mating Area Interface Dimensions = 5.79 x 0.81 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Contact
- Contact Type = Tab
- HDSCS Series
- Multiple Contact Point (MCP) Series
- Standard Power-Timer Series
|
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Single Wire Sealing System
- CuFe2 Contact Base Material
- Tab Type = Symmetric Cantilever Steel Spring
- Mating Area Interface Dimensions = 5.79 x 0.81 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 240°C |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Timer Series
- Wire Range = 0.50-1.50² [20-15] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 2.29 - 3.30 mm
|
- No Single Wire Sealing
- CuSn4 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Tin Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Timer Series
- Wire Range = 0.50-1.50² [20-15] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 2.29 - 3.30 mm
|
- No Single Wire Sealing
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Tin Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.40 - 2.31 mm
|
- No Single Wire Sealing
- CuSn4 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.40 - 2.31 mm
|
- No Single Wire Sealing
- CuSn4 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.40 - 2.31 mm
|
- No Single Wire Sealing
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 0.50-1.00² [20-17] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.40 - 2.31 mm
|
- No Single Wire Sealing
- CuFe2 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Gold Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 1.50-2.50² [15.5-13.5] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 2.11 - 3.10 mm
|
- No Single Wire Sealing
- CuSn4 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 1.50-2.50² [15.5-13.5] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 2.11 - 3.10 mm
|
- No Single Wire Sealing
- CuSn4 Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Pre-Silver Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Micro-Timer I Series
- Wire Range = 0.30-0.75² [22-18] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 1.19 - 1.91 mm
|
- No Single Wire Sealing
- Copper Tin Contact Base Material
- Mating Area Interface Dimensions = 1.60 x 0.81 mm
- Unplated Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Standard Power-Timer Series
- Wire Range = 2.50-4.00² [13-11] mm [AWG]
- Accepts Wire Insulation Diameter, Range = 3.40 - 3.71 mm
|
- Single Wire Sealing System
- CuFe Contact Base Material
- Mating Area Interface Dimensions = 4.75 x 0.81 mm
- Selective gold-tin plated Contact Plating, Mating Area, Material
- Applies To Wire/Cable
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|