| Part |
Differing Features |

|
- Coaxial Cable Type (RG/U or Mfg.) = 196A
- Tin Body Plating
- Accepts Wire Insulation Diameter, Range = .84 - 1.50 mm
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Tin Body Plating
- Accepts Wire Insulation Diameter, Range = 1.50 - 2.16 mm
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Tin Body Plating
- Accepts Wire Insulation Diameter, Range = 2.16 - 2.41 mm
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 58C
- Coaxial Cable Type (RG/U or Mfg.) = 141A
- Coaxial Cable Type (RG/U or Mfg.) = 223
- Tin Body Plating
|
- Accepts Wire Insulation Diameter, Range = 2.92 - 3.30 mm
- Color Code = Green
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Tin Body Plating
- Accepts Wire Insulation Diameter, Range = 3.30 - 3.68 mm
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 196A
- Zinc Body Plating
|
- Accepts Wire Insulation Diameter, Range = 1.50 - 2.16 mm
- Color Code = Tin
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Zinc Body Plating
- Accepts Wire Insulation Diameter, Range = 2.16 - 2.41 mm
|
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Zinc Body Plating
- Accepts Wire Insulation Diameter, Range = 3.30 - 3.68 mm
|
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 196A
- Tin Body Plating
- Accepts Wire Insulation Diameter, Range = .84 - 1.50 mm
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Tin Body Plating
- Accepts Wire Insulation Diameter, Range = 1.50 - 2.16 mm
|
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Tin over Nickel Body Plating
|
- Accepts Wire Insulation Diameter, Range = 1.52 mm
- Color Code = Natural
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Tin-Lead over Nickel Body Plating
|
- Accepts Wire Insulation Diameter, Range = 1.52 mm
- Color Code = Natural
- AMP
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Coaxial Cable Type (RG/U or Mfg.) = 59B
- Coaxial Cable Type (RG/U or Mfg.) = 71B
- Zinc Body Plating
|
- Accepts Wire Insulation Diameter, Range = 3.68 - 4.67 mm
- Color Code = Tin
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|