• English
Home > Products > Terminal Blocks & Strips

Terminal Blocks & Strips

Choose from a wide range of wire-to-board and
wire-to-wire terminal blocks for your design requirements.

Terminal Block Accessories

Terminal Block Accessories

Range of accessories that include mounting channels, channel clamps, a cover designed to prevent accidental contact with energized circuits, jumpers, quick connect tabs, marking products, polarizing plug, sectional fanning strip, strain reliefs, etc.

Browse the catalog:

Barrier Strips

Barrier Strips

PC board mounted blocks are designed for power applications and incorporate a flip-open clear safety cover. Barriers contain stray or frayed wire ends to prevent electrical shorts between positions on the same block as well as adjacent components.

Browse the catalog:

Battery Stud Terminal Block

Battery Stud Terminal Block

The battery stud terminal block is ideal for industrial machinery and equipment as well as power and utility applications. This heavy-duty, over-molded stud design provides a two-pole stud block with 5/16-18 UNC-2A threads.

Browse the catalog:

Card Edge Terminal Blocks

Card Edge Terminal Blocks

The card edge terminal block is a modular design to fit on the edge of a printed circuit board. The wires mount into the terminal block at either a 45° or 90° angle using a screw-down feature for added strength and connectivity.

Browse the catalog:

Europa Terminal Blocks

Europa Terminal Blocks

The modular design permits the block to be cut into smaller sections without altering electrical properties or product can be molded to length. Models available with ratings up to 600 Volts and 65 Amps and wire from #6 to #26 AWG.

Browse the catalog:

Eurostyle Terminal Block (One- & Two-Piece) Connectors

Eurostyle Terminal Block (One- & Two-Piece) Connectors

Features a rising cage clamp which promotes numerous reliable connections and disconnections at field installations. The modular design consists of a one-piece board mount terminal block and plug connector with mating straight and right-angle shrouded header.

Browse the catalog:

Euro Style Wire Protectors

Euro Style Wire Protectors

The wire protector one and two piece terminal blocks are commonly used in commercial applications such as HVAC, and building controls. Wire termination is made via screw connection which clamps down on a piece of flexible steel that serves as a barrier between the bottom of the screw and the inserted conductor.

Browse the catalog:

NEMA Terminal Blocks

NEMA Terminal Blocks

NEMA terminal blocks offer high-density, high-temperature connection, mounted either directly or as a channel mount block with screw, clamp or quick connect contact types. Available in single or double-tier with wire ranges from 30- #2/0 AWG.

Browse the catalog:

Power Blocks& Rings

Power Blocks& Rings

Power Blocks and Power Rings permit you to easily attach standard power cords or stranded copper wire within a range of 10 through 6 AWG [5 through 15 mm²] to appliances. Power Rings snap into 3 position phenolic Power Block.

Browse the catalog:

Screwless Terminal Blocks

Screwless Terminal Blocks

Screwless terminal blocks are suitable for both solid and stranded wires and offer a faster means to terminate wires than screw down versions. These products are available with either a spring style wire termination or with an insulation displacement contact.

Browse the catalog:

Terminal Block Interface Modules & Accessories

Terminal Block Interface Modules & Accessories

These modules convert industry-specific connectors to field-wiring type connectors and are designed to supply custom solutions. The modules mount on SNAPTRACK Channel which can be panel mounted or snapped to a DIN rail.

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel