• English
Home > Products > Connectors & Connector Components > Input/Output (Box to Box) > High Speed Cable Assemblies

High Speed Cable Assemblies

Our high speed copper cables provide the
signal integrity required by today’s high
performance systems.

2mm HM

2mm HM

Well established 2.5 Gbps cable-to-board interconnect system. The design permits end-to-end stackability and allows for various bulk cable choices. Complex harnessing arrangements are possible.

Browse the catalog:

HM-Zd

HM-Zd

Custom cabling solution capable of data rates up to 8 Gbps. HM-Zd is a high density solution with up to 40 twin ax pairs per 25mm. The design allows for end-to-end stackability, with various cable and shielding options available.

Browse the catalog:

Mini Serial Attached SCSI (Mini-SAS HD) High Density Cable Assemblies

Mini Serial Attached SCSI (Mini-SAS HD) High Density Cable Assemblies

The passive Mini SAS HD copper cable assembly is designed for broadband operation optimized for 6 and 12 Gbps. The EEPROM signature enables the host to identify what type and length of cable is connected to its port, and can be customized for any application.

Browse the catalog:

Mini Serial Attached SCSI (Mini-SAS) Cable Assemblies

Mini Serial Attached SCSI (Mini-SAS) Cable Assemblies

SAS specification compliant multi-lane external and internal cabling solutions performing at 3Gbps and 6Gbps data rates.

Browse the catalog:

HSSDC2

HSSDC2

Cables offered are designed to meet Fibre Channel or InfiniBand industry specifications. Cable plug keying helps to prevent mis-mating cable assemblies between different industry protocols.

Browse the catalog:

MRJ21 Cable Assemblies

MRJ21 Cable Assemblies

MRJ21 is a fully-shielded, high-density I/O interconnect providing density/space savings for current 10/100 or GbE RJ45/RJ21 applications. This high-density connector is designed to meet or exceed CAT 5E crosstalk. The cable assembly requires one third (1/3) the space of standard telecom configurations using modular plug, MRJ21 or RJ21 telecom connectors.

Browse the catalog:

Pluggables - Direct Attach

Pluggables - Direct Attach

Our direct attach copper cable assemblies (DAC) are fully compliant with the Small Form-Factor Pluggable (SFP) industry standards. DACs support data rates from 2.5Gbps to 10Gbps and multiple communication protocols.

Browse the catalog:

RJ point five Cable Assemblies

RJ <em>point five</em> Cable Assemblies

The next generation Ethernet link, offering a higher density cabling solution for Original Equipment Manufacturers (OEMs) who desire a lower cost per port while maintaining the convenience of a single connector per channel.

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel