• English
Home > Products > Relays, Switches and Sensors > Switches & Knobs > Product Feature Selector > Product Details

SWK121F315 Product Details

Product View
SWK121F315
 
TE Internal Number: 3-1437597-6
Keylock Switches
Product Highlights:
  • Switch
  • Polished Chrome Frame Material
  • Single Pole - Single Throw Configuration (Pole-Throw)
  • SWK 12 Series
  • Silver Plate Contact Finish
View all Features
Previous Previous 1 ... [16] 17 18 19 20 Next Next
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Switch
  • Series = SWK 12

Electrical Characteristics:
  • Contact Resistance (mΩ) = 50
  • Contact Rating = 5A @ 115 VAC, 15A @ 24 VDC
  • Dielectric Strength (VAC) = 1000

Body Features:
  • Frame Material = Polished Chrome
  • Actuator Material = Brass

Contact Features:
  • Contact Finish = Silver Plate
  • Terminals/Fixed Contact Type = Screw/Solder
  • Contact Timing = Non-Shorting

Housing Features:
  • Remove Key = Position 2
  • Soldering Type = Hand
  • Cylinder Material = Zinc Alloy
  • Lock Body = Zinc Alloy
  • Key Changes = 25 Standard

Configuration Features:
  • Configuration (Pole-Throw) = Single Pole - Single Throw
  • Operating Function = Position 1 On, Position 2 Off

Industry Standards:
Environmental:
  • Operating Temperature (Max.) (°C) = 85

Conditions for Usage:
  • Life Expectancy = 20,000 Cycles

Operation/Application:
  • Actuator Travel = 90°

Other:
  • Brand = Alcoswitch
  • Comment = All keylocks are supplied with 2 brass keys on a ring.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.