• English
Home > Products > Connectors & Connector Components > Board-to-Board Connectors > Product Feature Selector > Product Details

382575-3 Product Details

Product Photo
382575-3
 
TE Internal Number: 382575-3
Post Shunts
Product Highlights:
  • Shunt
  • Shunt Type = 2mm Mini
  • 2 Positions
  • 2.00 mm Centerline
  • Gold (30) Contact Plating, Mating Area, Material
View all Features
Previous Previous 1 ... 6 7 [8] 9 10 ... 20 Next Next
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • Termination Resistance (mΩ) = 15
  • Contact - Rated Current (A) = 3
  • Dielectric Withstanding Voltage (V) = 1000
  • Insulation Resistance (MΩ) = 1,000

Dimensions:
  • Height (mm [in]) = 3.56 [0.140]

Body Features:
  • Handle = Without

Contact Features:
  • Contact Plating, Mating Area, Material = Gold (30)
  • Contact Base Material = Beryllium Copper

Housing Features:
  • Centerline (mm [in]) = 2.00 [0.079]
  • Housing Color = Black
  • Housing Material = Polyester GF
  • UL Flammability Rating = UL 94V-0

Configuration Features:
Industry Standards:
Conditions for Usage:
  • Temperature Range (°C) = -65 – +105

Packaging Features:
  • Packaging Method = Stick of 10

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.