Product | TE Part # | Documents | Terminal Type | Mating Pin Diameter | Terminal Transmits | Wire Size | Wire Size | Wire Size Search | Wire Size Search | Primary Locking Feature | Interface Plating | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 2098251-1 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 18 – 15 AWG | .82 – 1.5 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Tin (Sn) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776297-1 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Gold (Au) | - | - | - |
| 776299-1 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Gold (Au) | - | - | - |
| 2098253-1 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG | - | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 1924580-1 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .51 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776300-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Gold (Au) | - | - | - |
| 776299-2 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Nickel (Ni) | - | - | - |
| 776300-2 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Nickel (Ni) | - | - | - |
| 1924579-3 | Product Drawing 3D PDF | Pin | 1.58 mm | 25 – 40 A (Power) | 20 – 18 AWG | .52 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | - | Nickel (Ni) | - | - | - |
| 1924580-2 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .51 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776492-1 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776491-2 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776493-1 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 638078-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776349-3 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .8 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776493-2 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776492-2 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 638078-3 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 1924464-2 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .51 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 2098252-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 1924463-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .52 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776349-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .8 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 1924463-3 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .52 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 2098250-3 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .82 – 1.31 mm² | .75 mm², 1 mm², 1.25 mm² | 16 AWG, 17 AWG, 18 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 2098251-2 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 18 – 15 AWG | .82 – 1.5 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Tin (Sn) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 1924464-1 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .51 – .82 mm² | .5 mm², .6 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 638112-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776491-1 | Product Drawing 3D PDF | Socket | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 638112-3 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776297-2 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Nickel (Ni) | - | - | - |
| 2098250-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 16 AWG | .82 – 1.31 mm² | .75 mm², 1 mm², 1.25 mm² | 16 AWG, 17 AWG, 18 AWG | Clean Body | Gold (Au) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 2098252-3 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 2098253-2 | Product Drawing 3D PDF | Socket | - | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG | - | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |
| 776298-1 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | - | Gold (Au) | - | 19.91 mm | - |
| 776298-2 | Product Drawing 3D PDF | Pin | 1.59 mm | 0 – 24 A (Low Power) | 18 – 14 AWG | .8 – 2 mm² | .75 mm², 1 mm², 1.25 mm², 1.5 mm², 2 mm² | 14 AWG, 15 AWG, 16 AWG, 17 AWG, 18 AWG | Clean Body | Nickel (Ni) | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C | - | -40 – 120 °C |