Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Mating Pin Diameter | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Connector & Keying Code | Operating Temperature Range |
---|
| 776535-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776495-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776535-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776430-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776538-3 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776437-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776488-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776533-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776487-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776428-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776434-3 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776438-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776533-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776438-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776430-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776533-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776434-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776531-3 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776538-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776433-3 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776535-3 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776437-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776427-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776537-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 1717677-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | C | -40 – 125 °C |
| 776428-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776437-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776487-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776535-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776434-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776524-3 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776523-4 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776494-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776427-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776536-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776429-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776524-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776532-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776538-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776428-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776433-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776433-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776531-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776437-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 1717677-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | B | -40 – 125 °C |
| 776429-3 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776428-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776523-3 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776539-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 1871414-1 | 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 776523-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776533-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776534-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776524-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 1717975-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 1717674-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 776430-3 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 1871412-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 1717975-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | B | -40 – 125 °C |
| 776534-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 1717676-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 776523-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776522-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776522-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 1717677-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 776522-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 1717675-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 1717672-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 776540-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 6 mm | 1.5 mm | 2 | Black | - | - | - | - | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | 12 V | No | - | -40 – 105 °C |
| 776487-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776488-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776494-4 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776495-3 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776495-4 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776532-4 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776536-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776524-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 1717672-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | B | -40 – 125 °C |
| 1717672-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 1 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | C | -40 – 125 °C |
| 1717934-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | C | -40 – 125 °C |
| 1717934-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | D | -40 – 125 °C |
| 2040104-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 1 | Red | - | - | - | - | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | A | -40 – 125 °C |
| 2320915-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.59 mm | 2 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 2320916-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.59 mm | 2 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 2320922-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.59 mm | 2 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C, 130 °C, 140 °C, 145 °C, 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 2320931-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.59 mm | 2 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 2320932-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 2 | Housing for Female Terminals | 4.5 mm | 1.59 mm | 1 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 2320933-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 3 | Housing for Female Terminals | 4.5 mm | 1.59 mm | 1 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 2320934-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire | 4 | Housing for Female Terminals | 5.3 mm | 1.59 mm | 2 | Gray | Wire & Cable | 13 A | Power, Signal | Cable Mount (Free-Hanging) | 150 °C | 12 V | Yes | 1 | -40 – 150 °C |
| 776438-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776539-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Green | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 4 | -40 – 125 °C |
| 776494-3 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776537-3 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776532-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |
| 776488-3 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 776495-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776532-3 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Yellow | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 3 | -40 – 125 °C |
| 1717676-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | B | -40 – 125 °C |
| 776488-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 5.3 mm | 1.5 mm | 2 | Red | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 1 | -40 – 125 °C |
| 776494-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 4.5 mm | 1.5 mm | 2 | Gray | - | 13 A | - | Cable Mount (Free-Hanging) | 70 °C, 75 °C, 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C, 120 °C, 125 °C | 12 V, 24 V, 42 V, 48 V, 80 V, 90 V, 125 V, 240 V | Yes | 2 | -40 – 125 °C |