This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No, Yes

  • Primary Locking Feature  Clean Body, Locking Lance

  • Receptacle Style  180°

Body Features

  • Terminal Seal Type  Single Wire Seal (SWS)

Contact Features

  • Crimp Type  F-Crimp

  • Typical Current Rating (A) 11, 12, 14, 15, 18, 24

  • Wire Contact Termination Area Plating Material  Gold, Silver, Tin

  • Contact Fabrication  Stamped & Formed

  • Contact Size  1.5mm, 2.8mm

  • Terminal Type  Receptacle

  • Mating Tab Width (mm) 1.5, 2.8

  • Mating Tab Width (in) .059, .11

  • Mating Tab Thickness (mm) .6, .8

  • Mating Tab Thickness (in) .024, .031

  • Interface Plating  Gold (Au), Silver (Ag), Tin (Sn)

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire

Dimensions

  • Compatible Insulation Diameter Range (mm) 1.2 – 1.4, 1.2 – 1.6, 1.3 – 2.1, 1.4 – 2.1, 1.7 – 2.1, 1.9 – 3, 2.2 – 2.8

  • Compatible Insulation Diameter Range (in) .047 – .055, .047 – .063, .051 – .083, .055 – .083, .067 – .083, .074 – .117, .087 – .118

  • Wire Size (AWG) 16 – 14, 17 – 13, 18 – 17, 20 – 17, 22, 22 – 20

  • Wire Size (mm²) .35, .35 – .5, .5 – 1, .75 – 1, 1 – 2.5, 1.4 – 2

  • Wire Size Search (mm²) .35, .4, .5, .6, .75, 1, 1.25, 1.5, 2, 2.5

  • Wire Size Search (AWG) 13, 14, 15, 16, 17, 18, 19, 20, 21, 22

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 80, 85, 90, 100, 105, 110, 120, 125, 130, 140, 145, 150

  • Operating Temperature (Max) (°F) 176, 185, 194, 212, 221, 230, 248, 257, 266, 284, 293, 302

  • Operating Temperature Range (°C) -40 – 130, -40 – 140, -40 – 150

  • Operating Temperature Range (°F) -40 – 266, -40 – 284, -40 – 302

Operation/Application

  • Compatible With Wire Base Material  Copper

Industry Standards

  • Compatible With Agency/Standards Products  LV214

Packaging Features

  • Packaging Method  Reel

  • Packaging Quantity  3500, 4000, 4200, 5500, 7000

Other

  • Terminal Transmits  0 – 24 A (Low Power)

  • Customer Preferred Contact  No

Reference Number

  • TE Internal Number CAT-AM706-T273

Related Materials

No documentation available.