2102571-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 3.94
  • Wire Size 35
  • Wire Insulation Diameter (Max) 10.59
  • Wire Size 65130 – 67874
  • Aluminum Wire Size 2
  • Aluminum Wire Size 65130 – 67874
  • Aluminum Wire Size 35
  • Barrel Inside Diameter 11.18
  • Overall Length 60.2
2102573-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 5.59
  • Wire Size 71.3
  • Wire Insulation Diameter (Max) 14.58
  • Wire Size 134292 – 138168
  • Aluminum Wire Size 2/0
  • Aluminum Wire Size 134292 – 138168
  • Aluminum Wire Size 71.3
  • Barrel Inside Diameter 15.9
  • Overall Length 77.47
2102575-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 6.86
  • Wire Size 110.94
  • Wire Insulation Diameter (Max) 17.35
  • Wire Size 201438 – 214928
  • Aluminum Wire Size 4/0
  • Aluminum Wire Size 201438 – 214928
  • Aluminum Wire Size 110.94
  • Barrel Inside Diameter 18.59
  • Overall Length 78.99
2102579-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 4.06
  • Wire Size 35
  • Wire Insulation Diameter (Max) 10.59
  • Wire Size 65130 – 67874
  • Aluminum Wire Size 2
  • Aluminum Wire Size 65130 – 67874
  • Aluminum Wire Size 35
  • Barrel Inside Diameter 11.18
  • Overall Length 82.8
2102580-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 4.83
  • Wire Size 55.5
  • Wire Insulation Diameter (Max) 13.03
  • Wire Size 104450 – 107464
  • Aluminum Wire Size 1/0
  • Aluminum Wire Size 104450 – 107464
  • Aluminum Wire Size 55.5
  • Barrel Inside Diameter 13.41
  • Overall Length 86.11
2102581-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 5.97
  • Wire Size 71.3
  • Wire Insulation Diameter (Max) 14.58
  • Wire Size 134292 – 138168
  • Aluminum Wire Size 2/0
  • Aluminum Wire Size 134292 – 138168
  • Aluminum Wire Size 71.3
  • Barrel Inside Diameter 15.9
  • Overall Length 92.96
2102582-1 Rings & Spades  1
  • Sealable Yes
  • Barrel Type Closed Barrel
  • Wire/Cable Type Aluminum Wire
  • Support Style Insulation Support
  • Stud Size 3/8
  • Plating Material Tin
  • Terminal Type Ring Tongue
  • Underplating Material Nickel
  • Terminal Orientation Straight
  • Stud Diameter 9.91
  • Tongue Thickness 6.22
  • Wire Size 87.2
  • Wire Insulation Diameter (Max) 16.38
  • Wire Size 168872 – 172512
  • Aluminum Wire Size 3/0
  • Aluminum Wire Size 168872 – 172512
  • Aluminum Wire Size 87.2
  • Barrel Inside Diameter 18.03
  • Overall Length 97.03