Our pressure transducers feature digitally compensated electronics that are environmentally protected within a sealed enclosure. The transducers are highly accurate over a broad temperature range, resisting the effects of wide ambient temperature swings, high humidity, condensation and ice. The pressure port is machined from a solid piece of stainless steel. No o-rings, organic materials, or welds are exposed to the pressure media, allowing for a leak-proof, all-metal, sealed pressure system. Our transducers operate with all pressure media compatible with stainless steel, including most hydraulic fluids, fuels and refrigerants.