Piezo Sensors and Transducers

TE Connectivity piezoelectric sensors provide durable vibration, accelerometer, or dynamic switch elements for a wide range of markets and applications. Piezo sensors and transducers are available in various forms including film, cable, and miniature elements in standard and customized packages.

Product Features:

Piezo Solutions

  • Flexible and light-weight
  • Operating temperatures from -40°C to 85°C
  • Wide frequency and dynamic ranges
  • High mechanical strength and impact resistance
  • Compatibility for electrical to mechanical conversions
  • Available in various thicknesses and sizes 

High security data storage enclosures require reliable and effective means to detect and protect the system and it’s data against physical tampering. TE Connectivity tamper detection sensors offer a high security solution for physical data protection.

  1. Theory and Applications of Piezo Film for Sensors and Energy Harvesters (English)

Richard Brown of TE Connectivity (TE) reviews the theory and applications of piezo film sensors and energy harvesting applications in this 30 minute webinar.