AmbiMate sensor module MS4 series

One footprint allows multiple sensor configurations & flexibility in design

TE Connectivity (TE)’s AmbiMate sensor module MS4 series provides an application specific set of sensors on a ready to attach PCB assembly for easy integration into a host product. Design resources are freed and time to market accelerated by integrating the MS4 series pre-engineered, four core sensor solution for Motion / Light / Temperature / Humidity into your next product.

Product features

Multi-sensor modules

  • Design resources are freed and time to market is accelerated
  • Simplicity of popular I2C communication protocol
  • Space saving compact design
  • Multiple attach methods to accommodate your application need
  • One footprint allows multiple sensor configurations & flexibility in design

     

4

Four Core Sensors

3.3

VDC Input

I2C

Output

Applications

  • Indoor Lighting
  • Building Automation
  • Connected Home
  • Air Quality
  • Energy Management
  • Work Space Comfort
  • Zonal Environmental Controls

MS4 series sensor modules include VOC (Volatile Organic Compound), CO2 and sound detection. Add the capability to monitor air quality through the capture of VOC concentrations.

 

All MS4 series sensor modules offer the flexibility of sharing a common seven position connection. This allows the designer to layout a single PCB footprint accommodating all the available sensor configurations at production.

With TE's AmbiMate sensor module, manufacturers can take our ready-made package and bring products with environmental sensing capability to market faster.
Prachi Vyas,
Product Manager