Insulate and protect with heavy duty tubing

When an application requires more robust protection, heavy duty heat-shrink tubing is the cost-effective solution for optimizing insulation and protection while providing mechanical abuse reliability and resistance to chemicals, moisture and oils.

Product Features

Shrink Ratios, Thickness, and Colors

  • Shrink ratios ranging from 3:1 to 5.6:1
  • Various wall thicknesses
  • Choice of several color options
  • Differing adhesives to bond with varous materials
  • Varying levels of resistance to flame, heat, chemicals, and mechanical damage
  • Recognition by various testing agencies

Heat Shrink Specifications

Shrink Ratio and Operating Temperature

Product Operating Temp Min. Full Recovery Shrink 
BSTS/BSTS-FR -55 to 90 [-67 to 194] 121 [250] 3:1
HF -55 to 90 [-67 to 194] 121 [250 3:1
HRHF/HRNF/HRSR -55 to 90 [-67 to 194] 121 [250 5.6:1
RHW -55 to 110 [-67 to 230] 125 [257] 3:1
RMW -55 to 110 [-67 to 230] 125 [257] 3:1
SST/SST-FR -55 to 90 [-67 to 194] 121 [250] 3:1

110°C

125°C

Minimum full recovery temperature [257°F]

110°C

Max temperature [230°F], min -55°C [-67°F]

Heavy duty tubing products are intended for use in the most rugged environments.
RAYCHEM Tubing Products,
Catalog
  1. Tubing Protection (English)

Tubing Protection

  • Tubing Sealing (English)

  • Tubing Insulation (English)