![](/content/dam/te-com/images/industrial/global/product-hero-rendition/3-phase-760v-and-the-ahv-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
EMI/RFI Line Filters that Raise the Bar on Safety, Reliability, and Performance
TE Connectivity (TE)’s Corcom 3-Phase EMI Noise filters reduce unwanted electromagnetic interference (EMI) noise within the conducted area of electromagnetic susceptibility for such applications as frequency converters, motor drives, and machine tools. Rated from 3 to 1600A, RFI line filters are available for Delta or WYE wiring with a variety of terminal connection options. The 3-phase filter portfolio also includes DIN rail mounted filters which include fully potted and bookshelf (BS) types and AHV Series 3-Phase High Performance EMI Filters which are single and dual stage delta configured. These filters are used in many different applications such as industrial machinery, factory automation equipment, servo drives, and variable frequency.
Features & Benefits
- Rated from 3 to 1600A
- Available for Delta or WYE wiring with a variety of terminal connection options
- Chassis / DIN rail mountable(clips onto customer supplied DIN rail)
- Suppresses EMI noise
- Does not require mounting screws
- Light weight and easy to install
- High voltage and current rating to cover high power applications
- Compact small footprint design (bookshelf and chassis mount) saves space and cost
- Filters high current and voltage EMI
- Low leakage current
![UL Recognized](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/ul-recognized.jpg)
UL Recognized
![CSA Certified](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/csa-mark-small.png)
CSA Certified
![VDE Certified](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/vde-mark.jpg)
VDE Certified
Featured Products
Corcom 3-Phase Delta RFI & EMI Filters
-
ADT Series
63 to 200 A High performance, high current 3-phase Delta RFI filters
-
APH Series
High performance 250 to 1600 A 3-Phase Delta EMI filter for high current applications such as alternative energy and motor drives
-
APS Series
Standard performance 250 to 1600 A 3-Phase Delta EMI filter for high current applications such as alternative energy and motor drives
-
BCF Series
7 to 180 A Compact 3-phase Delta RFI filters for universal applications
-
FCD Series
6 to 230 A 3-phase Delta external filter for frequency converters
Corcom 3-Phase WYE RFI Power Line Filters
-
AYA Series
16 to 100 A 3-phase WYE RFI power line filters
-
AYC Series
16 to 200 A 3-phase WYE RFI power line filters for high noise applications
-
AYO Series
3 to 20 A Compact low current 3-phase WYE RFI line filters
-
AYP Series
20 to 60 A Single Stage A Series High performance, high current 3-phase RFI filters for WYE applications
Corcom 3-Phase DIN Rail EMI Filters
-
KEB Series
Standard performance, single stage, 3 wire delta spade of stud terminals, 1A to 60A, 440V and 520V
-
KES Series
Standard performance, single stage, 4 wire WYE, potted version only, spade of stud terminals, 1A to 60A, 440V and 520V
-
KEM Series
High performance, single stage, 3 wire delta 6A to 50A (potted) & 7A to 100A (bookshelf), 440V and 520V
-
KEP Series
High performance, single stage, 4 wire WYE, potted and bookshelf version shockproof terminals, 6A to 50A (potted) & 7A to 100A (bookshelf), 440V and 520
-
KEH-BS Series
Very high performance, single stage, 3 wire delta, bookshelf version only shockproof terminals, 7A to 100A, 440V and 520V
-
KEV-BS Series
Very high performance, single stage, 4 wire WYE, bookshelf version only shockproof terminals, 7A to 100A, 440V and 520V
Corcom 3-Phase AHV High Performance EMI Filters
-
AHV Series Single Stage Bookshelf
High performance, single stage, delta configuration, bookshelf version, 7A to 180A, 760V and 750V
-
AHV Series Single Stage Chassis
High performance, single stage, delta configuration, chassis version, 6A to 1000A, 760V and 750V
-
AHV Series Dual Stage Bookshelf
High performance, dual stage, delta configuration, bookshelf version, 7A to 180A, 760V and 750V
-
AHV Series Dual Stage Chassis
High performance, dual stage, delta configuration, chassis version, 7A to 1000A, 760V and 750V
Featured Applications
- Industrial machinery
- Factory automation equipment
- Servo drives
- Variable frequency drives
- Frequency inverters / converters
- Robotics
- Renewable / alternative energy
- EV charging stations