Stripline RF Connectors and Contacts

TE's Stripline RF connectors and contacts provide USCAR compliant connector systems for high-frequency coaxial connectors within vehicle infotainment applications. Our connectors are available in 1, 2 and HYB 2, 3 positions and headers. We offer coaxial link connectivity solutions for vehicle antenna devices that support Global Positioning Systems (GPS), Global Systems for Mobile Communications (GSM), Wi-Fi and mobile television. Our connector system helps to support increasing demand for low-cost connectors with complex crimping.

Product Features

Stripline RF Connectors and Contacts

Coaxial connection system for radio frequency analog/digital signals with performance up to 4Ghz: 

  • Cable displacement technology (simliar to insulation displacement connection, IDC)
  • “F” crimp termination for center contact
  • Box design contact by stamped & formed: > 110N retention force after aging
  • Temperature stability up to 105°C
  • Available in-line connector
  • Applicable coaxial cable : RG316, RG174, 1.5DS. Etc
  • USCAR complaint
Stripline RF
Stripline RF
Stripline RF
Stripline RF

Applications

Stripline RF Connectors and Contacts

  • RF signals between antenna and head units 
  • Digital signal transmission