2.54 mm wire-to-board and wire-to-wire solutions

AMPMODU MTE connectors include wire-to-board and wire-to-wire single row connectors with a .100" (2.54 mm) pitch. Coupling shrouds permit ganging of receptacle assemblies for dual-row configurations. They are available in discrete wire Insulation Displacement Contact (IDC) and crimp snap-in contact termination types while their latching capability provides positive retention between housings. With a current rating of max 3.0 A, these connectors can accommodate wire sizes 32 - 20 AWG (0.20 - 0.81 mm) with crimp terminals and 30 - 22 AWG (0.20 - 0.64 mm) with IDC termination.

Features

Broad portfolio:

  • Board-to-board & wire-to-board single and double row (with coupling shroud, crimp & IDC, vertical & right angle, trough hole & surface mount, 3 plating options, wire range 32 - 20 AWG.

 

Positive latch w/ polarization:

  • Provides for reliable connector locking & functionality in high-vibe & shock environments.
  • Polarization feature reduces the chances of incorrect mating.

 

SMT & SMT-compatible housings available:

  • Reflow solderable.
  • Saving time and money with one pass-through soldering process.

 

 

 

Swaged retention tail option:

  • Reduces the changes of movement on boards prior to soldering.

 

Coupling shroud:

  • Permits ganging of smaller connectors w/ guide ribs into larger single row or double row latching solution.

 

Application tooling:

  • Easy and high-quality termination with manual, semi-automatic or automatic TE-recommended tooling.
  • Hand tool, pistol grip tool, bench tool, applicator, extraction tool.

 

Off-the-shelf (OTS) cable assemblies available:

  • Customers can quickly obtain standard cable assemblies (CA) for their prototyping or testing needs.

Typical Applications

  • Industrial controls
  • Building and home automation devices
  • Servo drives
  • Programmable logic controllers (PLCs) and other I/O devices
  • Telecommunications equipment
  • Robotics
  • Instrumentation and test equipment
  • Medical equipment
PLC
Contact us to learn more about our Automation Controls solutions, get technical support and samples.