Products (12) Overview
LUMAWISE Endurance N enhanced base

Jump start street lighting control projects

LUMAWISE Endurance N Enhanced Base is a photo control base assembly which provides AC power switching and DC power supplies necessary for complex control node solutions, creating a platform for rapid development and manufacture of NEMA/ANSI street and outdoor lighting control solutions.

Benefits

  • Enable cost-effective design re-use through organized DC power and signalling interfaces
  • De-risk project schedules and cost of design changes
  • Reduce supply chain expenses with new project opportunities, lower certification and engineering 
  • Improve manufacturability and further innovation focus

3

DC output voltages

ANSI

ANSI C136.41 compliance

UL

UL773 compliant

LUMAWISE Endurance N Enhanced Base creates a platform for rapid development and manufacture of NEMA/ANSI street and outdoor lighting control solutions. The Enhanced Base takes the TE Light Controller Base Assembly to the next level of performance by providing AC power switching and DC power supplies necessary for complex control node solutions, allowing designers more time to focus on value-adding features. The Enhanced Base presents organized DC power and signaling interfaces to the designer andincorporates a mechanical architecture which supports design reuse and modularity across lighting control products. Using the Enhanced Base as a product platform de-risks project schedules and cost of design changes, reduces opportunity cost by enabling more value-adding innovation using the same time & designers, and streamlines supply chains, all to drive benefit of the bottom line.

Applications

  • Street and roadway lighting control
  • Commercial & campus outdoor lighting management
  • Smart Cities control networks
  • Smart Grid to Smart Cities bridging
Related Materials
LUMAWISE Endurance N enhanced base

Jump start street lighting control projects

LUMAWISE Endurance N Enhanced Base is a photo control base assembly which provides AC power switching and DC power supplies necessary for complex control node solutions, creating a platform for rapid development and manufacture of NEMA/ANSI street and outdoor lighting control solutions.

Benefits

  • Enable cost-effective design re-use through organized DC power and signalling interfaces
  • De-risk project schedules and cost of design changes
  • Reduce supply chain expenses with new project opportunities, lower certification and engineering 
  • Improve manufacturability and further innovation focus

3

DC output voltages

ANSI

ANSI C136.41 compliance

UL

UL773 compliant

LUMAWISE Endurance N Enhanced Base creates a platform for rapid development and manufacture of NEMA/ANSI street and outdoor lighting control solutions. The Enhanced Base takes the TE Light Controller Base Assembly to the next level of performance by providing AC power switching and DC power supplies necessary for complex control node solutions, allowing designers more time to focus on value-adding features. The Enhanced Base presents organized DC power and signaling interfaces to the designer andincorporates a mechanical architecture which supports design reuse and modularity across lighting control products. Using the Enhanced Base as a product platform de-risks project schedules and cost of design changes, reduces opportunity cost by enabling more value-adding innovation using the same time & designers, and streamlines supply chains, all to drive benefit of the bottom line.

Applications

  • Street and roadway lighting control
  • Commercial & campus outdoor lighting management
  • Smart Cities control networks
  • Smart Grid to Smart Cities bridging