USB Connectors and Cable Assemblies

Reliable Universal Connectors

We offer a broad set of USB connector technology solutions for I/O devices, including keyboards, mice, gaming systems, audio, printers, scanners, joysticks, and mobile or telecom devices.

TE's connector system accommodates the two deferentially driven data wires that provide bi-directional, simultaneous signals for full speed (12Mbps) or low speed (1.5Mbps) used in universal series bus (USB) systems. Designed for outside-of-box, user-friendly applications, the TE system consists of a single, four-position board-mount receptacle and mating cable mount overmolded plug. Board-mount receptacles are available in standard, Type B, stacked, and side-by-side configurations, adding to the system’s versatility to meet the needs of many USB applications.

USB Type-C Receptacle (English)

The USB Type-C receptacle is your one-connector solution for data, power, and A/V applications. It has a slim profile for use in mobile devices, yet it is robust enough for industrial applications.

  • Waterproof Micro USB 2.0 Connector (English)

  • USB 3.0 Connector Solutions (English)

  • Slim Solutions (English)

Features

USB Connectors
  • Allows for charging
  • Broad family of board mount receptacles, in various orientations and PCB mounting styles
  • Cable mount overmold plug kits for all USB sizes and types
  • Consolidates serial parallel, keyboards, mice, and game ports
  • Compatible with asynchronous and isochronous data transfer methods
  • Polarized for proper orientation
  • Plug-and-Play capability
  • Hot pluggable, permitting attaching or detaching peripherals without power downtime or reboot

Applications

USB Connectors
  • Desktop and laptop computers
  • Keyboards / mice
  • Joysticks / game ports
  • Printers / scanners
  • Digital audio
  • Modems
  • Portable storage devices
  • Mobile phones
  • GPS devices

Frequently Asked Questions

Q: What types and options should be considered when designing for micro USB 2.0?

A: Learn more about micro USB versatility in this brief overview.

 

Q: What USB connector allows for reversible insertion?  

A: Only USB Type-C allows for both a flippable and reversable mating interface.

 

Read more: USB Connectors Frequently Asked Questions.