Reliable connections for A/V equipment

High-definition multimedia interface (HDMI) is a specification that combines video and audio into a single digital interface. Our HDMI connectors offer friction lock design that provides secure electrical contact and smooth cable insertion and extraction for use with DVD players, digital television (DVI) players, set-top boxes, and other audiovisual devices. Our HDMI connector and cable assemblies offer five gigabits per second of bandwidth and 19 positions to support video and multi-channel audio.

Product Features

HDMI Connectors

  • Full shielding for electrostatic discharge protection
  • Lead-free process available
  • Offered with or without panel flange

5Gbps

Bandwidth

TE HDMI connector and cable assemblies offer five gigabits per second of bandwidth and 19 positions to support video and multi-channel audio.

Select Applications

HDMI Connectors

  • Digital or high-definition TVs
  • Set-top boxes
  • Video game consoles
  • DVD players
  • Desktop PCs