Unleash Reliable Connectivity with Headerless PCB Solution

The evolution of electronics in harsh environments demands innovative solutions. Enter the SmartSeal Connector, a revolutionary sealed Print Circuit Board (PCB) connector from TE Connectivity, designed to deliver unparalleled performance and ease of use in the most challenging applications. This next-generation solution caters to the critical needs of the automotive, industrial, and off-highway sectors, ensuring reliable connectivity for Engine Control Units (ECUs), Body Control Modules (BCMs), industrial automation systems, and beyond.

Key Features:

SmartSeal Connectors

The SmartSeal PCB Connector revolutionizes Print Circuit board connections by combining innovative design and exceptional performance. Here's how it elevates your next project:

 

Features
Headerless, sealed design
Mates directly to PCB housing, eliminating separate header and enclosure.
Operating Force
75 N
Sealing IP69K
Current Rating 5 A
Voltage Rating 30 V 
Dimensions 92 x 79.9 x 26.7 mm
Insulation Resistance 100 MΩ min.

 

Explore this innovative solution and discover how it can empower your next project.

SmartSeal Features

Benefits:

Enhanced Efficiency and Performance

  • Enhanced System Uptime: Consistent performance and exceptional signal integrity translate to fewer system failures and reduced downtime, ultimately leading to increased productivity and operational efficiency.
  • Streamlined Manufacturing Processes: The simplified assembly process, facilitated by single-piece terminals and the headerless design, significantly reduces assembly time and labor costs, contributing to improved overall production efficiency.
  • Space Optimization: The compact and lightweight design of the SmartSeal Connector allows for efficient space utilization within space-constrained environments, a critical advantage in applications where size and weight reduction are paramount.
  • Minimized Maintenance Needs: The sealed construction effectively shields the connector from contaminants, eliminating the need for frequent cleaning and maintenance, thereby lowering lifecycle costs.
     
SmartSeal Connector Datasheet
ECU Connections Made Easy. An innovative, Headerless ECU connector for harsh environments

Real-world Applications:

  • Automotive: Engine control units (ECUs), body control modules (BCMs), and other automotive electronic components operating in harsh environments.
  • Industrial: Industrial automation systems, process control equipment, and sensors deployed in environments prone to dust, moisture, and extreme temperatures.
  • Off-highway: Construction machinery, agricultural equipment, and heavy-duty vehicles operating in challenging outdoor conditions.
Unleash Reliable Connectivity in Harsh Environments

Experience the future of connector technology with TE Connectivity's innovative SmartSeal Connector. 

Unleash Reliable Connectivity in Harsh Environments

Experience the future of connector technology with TE Connectivity's innovative SmartSeal Connector.