Overview
Power Resistors

Power Resistors

TE's power resistors offer reliable control of circuit current and voltage to protect your device.

Cement encased protection. TE’s power resistors feature FASTON and screw terminals and can be mounted with a screw or a clip. The resistors are available in ceramic and aluminum housings.  The cement encased wirewound resistors are 2000 V AC flash tested and available up to 5000 joules.

 

Application

  • Filter capacitor pre-charge

Features

  • Thick film isotop (shown)
  • Cement encased wirewound
  • Aluminum housed
  • Ceramic housed
  • Terminals: Faston, screw
  • Mounting: Screw, clip

Performance

  • Typical 700 joules (360 V, 7 mF)
  • 3 charges at 5 second intervals
  • 500 V DC
  • 2000 V AC flash tested
  • Available up to 5000 joules

Terminals

  • FASTON, screw

Mounting

  • Screw, clip
Related Materials
Power Resistors

Power Resistors

TE's power resistors offer reliable control of circuit current and voltage to protect your device.

Cement encased protection. TE’s power resistors feature FASTON and screw terminals and can be mounted with a screw or a clip. The resistors are available in ceramic and aluminum housings.  The cement encased wirewound resistors are 2000 V AC flash tested and available up to 5000 joules.

 

Application

  • Filter capacitor pre-charge

Features

  • Thick film isotop (shown)
  • Cement encased wirewound
  • Aluminum housed
  • Ceramic housed
  • Terminals: Faston, screw
  • Mounting: Screw, clip

Performance

  • Typical 700 joules (360 V, 7 mF)
  • 3 charges at 5 second intervals
  • 500 V DC
  • 2000 V AC flash tested
  • Available up to 5000 joules

Terminals

  • FASTON, screw

Mounting

  • Screw, clip