Field Proven Power

Our DEUTSCH DTP connectors are engineered for higher power applications. These connectors are made of rugged thermoplastic and feature silicone rear wire and interfacial seals that provide reliable connections under harsh conditions. Our DEUTSCH DTP connectors enable designers to use multiple size 12 DEUTSCH contacts, each with a 25 amp continuous capacity, within a single shell.

Product Features

  • Accepts contact size 12 (25 amps)
  • 10-14 AWG (6.00-2.00 mm2)
  • 2 and 4 cavity arrangements
  • In-line, flange, or PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention
  • Available accessories: boots, gaskets, mounting clips

Material Specifications

  • Grommet: Silicone rubber
  • Insert Retainer: Thermoplastic
  • Receptacle Interfacial Seal: Silicone rubber
  • Shell: Thermoplastic
  • Wedgelocks: Thermoplastic

12

Accepts DEUTSCH contact size 12 (25 amps)

10-14

10-14 AWG (6.00-2.00 mm²)

Performance Specifications

DEUTSCH electrical connectors will stand up to the harsh environmental challenges that are common to industrial markets that require advanced performance. Proper parts, procedures, and tooling must be used.

  • Temperature: Operating at temperatures from -55° C to +125° C continuous at rated current.
  • Durability: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
  • Vibration: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
  • Physical Shock: No unlocking, unmating, or other unsatisfactory result during or after 50 G’s in each of three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. MIL-STD 202, Method 213, Condition “C”.
  • Fluid Resistance: Connectors show no damage when exposed to most fluids used in industrial applications.
  • Insulation Resistance: 1000 megohms minimum at 25° C.
  • Moisture Resistance: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
  • Dielectric Withstanding Voltage: Current leakage less than 2 milliamps at 1500 VAC.
  • Thermal Cycle: No cracking, chipping or leaking after 20 test cycles from -55° C to +125° C.
Frequently asked questions about our DEUTSCH DTP Series
Frequently asked questions about our DEUTSCH DTP Series
Overview & assembly instructions (English)
DEUTSCH DT Family
Overview & assembly instructions (English)
DEUTSCH DT Family
Crimping Instructions (English)
DEUTSCH Contacts
Crimping Instructions (English)
DEUTSCH Contacts
DEUTSCH DTP
Cavity DTP Plug DTP Receptacle
Overall Length A Overall Height B Overall Width C Overall Length D Overall Height E Overall Width F
2 1.364 (34.65) 0.711 (18.06) 0.732 (18.59) 1.861 (47.27) 0.869 (22.07) 0.732 (18.59)
4 1.364 (34.65) 0.960 (24.38) 0.868 (22.05) 1.861 (47.27) 1.069 (27.15) 0.868 (22.05)