AMP+ Charging Inlet Type GB (China)

AMP+ Charging Inlet Type GB (China)

TE's AMP+ charging inlet Type GB is a modular system that shares parts between charging inlets Type 1 and 2 and capable of allowing vehicle makers and system suppliers to fully harmonize functionality.

TE Connectivity's AMP+ charging inlet Type GB is a modular system, sharing parts between the other charging inlets Type 1 and 2.  Priority was given to technological compatibility, allowing vehicle makers and system suppliers to fully harmonize functionality across their different ranges. The AMP+ charging inlet Type GB is conform to the Chinese standard GB/T 20234.2.

Applications

  • Mounting flange and main dimensions interchangeable with Type 1 and Type 2 charging inlets
  • Connector locking device
  • Flexible design to fit multiple package spaces
  • 90-degree wire exit, can be rotated

Features

  • AC charge interface
  • Chargeable HEVs and EVs
  • Use in China (Type GB)

Mechanical

  • Connector locking device

Electrical

  • Single phase charging up to 16/32A 440V
  • Accommodates wire sizes from 4mm² to 6mm² for power
AMP+ Charging Inlet Type GB (China)

AMP+ Charging Inlet Type GB (China)

TE's AMP+ charging inlet Type GB is a modular system that shares parts between charging inlets Type 1 and 2 and capable of allowing vehicle makers and system suppliers to fully harmonize functionality.

TE Connectivity's AMP+ charging inlet Type GB is a modular system, sharing parts between the other charging inlets Type 1 and 2.  Priority was given to technological compatibility, allowing vehicle makers and system suppliers to fully harmonize functionality across their different ranges. The AMP+ charging inlet Type GB is conform to the Chinese standard GB/T 20234.2.

Applications

  • Mounting flange and main dimensions interchangeable with Type 1 and Type 2 charging inlets
  • Connector locking device
  • Flexible design to fit multiple package spaces
  • 90-degree wire exit, can be rotated

Features

  • AC charge interface
  • Chargeable HEVs and EVs
  • Use in China (Type GB)

Mechanical

  • Connector locking device

Electrical

  • Single phase charging up to 16/32A 440V
  • Accommodates wire sizes from 4mm² to 6mm² for power