Overview
AMP+ Charging Cable Assembly Type 1

AMP+ Charging Cable Assembly Type 1

TE's current generation of AMP+ charging cable assemblies feature a high performing in-cable control box (ICCB) for maximum reliability and reinforced user safety.

Reinforced user safety. TE's AMP+ charging cables for hybrid and electric vehicles are specifically designed to meet the requirements of the international charging standard IEC 61851-1/-22. This standard defines several types of on-board vehicle interfaces such as type 1 for North America and Japan and type 2 for Europe with two charging modes including any wall power outlet, at home for example, and high-performance charging stations. Type 1 meets the UL 2251 and SAE J1772 standards and specifications. At the core of the product a high performing ICCB ensures maximum reliability and user safety. TE's AMP+ charging cable assemblies can be customized with specific color combinations and labeling.

 

 

Electrical Data

  • Up to 16A  

Mechanical Data

  • 100N maximum mating force
  • 10,000 mating cycles

Standards and Specifications

  • IEC 61851-1/-22
  • SAE J1772
  • UL 2251

Features

  • Integrated in-cable control box (ICCB)
  • The coupler and ICCB are sealed against moisture and corrosion
  • Customizable color combinations and labelling
  • Plastic material meets outdoor classification F1 (UL)
Related Materials
AMP+ Charging Cable Assembly Type 1

AMP+ Charging Cable Assembly Type 1

TE's current generation of AMP+ charging cable assemblies feature a high performing in-cable control box (ICCB) for maximum reliability and reinforced user safety.

Reinforced user safety. TE's AMP+ charging cables for hybrid and electric vehicles are specifically designed to meet the requirements of the international charging standard IEC 61851-1/-22. This standard defines several types of on-board vehicle interfaces such as type 1 for North America and Japan and type 2 for Europe with two charging modes including any wall power outlet, at home for example, and high-performance charging stations. Type 1 meets the UL 2251 and SAE J1772 standards and specifications. At the core of the product a high performing ICCB ensures maximum reliability and user safety. TE's AMP+ charging cable assemblies can be customized with specific color combinations and labeling.

 

 

Electrical Data

  • Up to 16A  

Mechanical Data

  • 100N maximum mating force
  • 10,000 mating cycles

Standards and Specifications

  • IEC 61851-1/-22
  • SAE J1772
  • UL 2251

Features

  • Integrated in-cable control box (ICCB)
  • The coupler and ICCB are sealed against moisture and corrosion
  • Customizable color combinations and labelling
  • Plastic material meets outdoor classification F1 (UL)