Application Tooling Field Service Training Services

Training Services

Maintain maximum efficiency with training provided by our Field Engineering Service Team.

Equipment Training. Our field engineers are available to train your personnel on operation and maintenance procedures during the installation of new equipment. Courses are also available for crimp theory and older TE equipment. TE is a licensed IPC/WHMA-A-620* Certification Training Center providing certification training for cable/wire harness assemblers. Since the elimination of many military standards, the IPC/WHMA A-620 Standard is the first industry consensus standard for cable and wire harness fabrication and installation. Commonly used technologies are illustrated with acceptable/defective visual criteria. *The IPC/WHMA-A-620 certification classes are only available in the Americas. 

CIT Training

IPC/WHMA-A-620

Certified IPC Specialist
Training using select modules specific to the need of each individual's work requirements.

 

Certified IPC Trainer
Certify/Recertify your IPC Trainer to provide A-620 CIS level certification training.