Consistent Quality Terminations

Our applicators are designed to crimp a vast variety of terminals from TE and other manufacturers. Crafted from high grade tool steels and processed through advanced CNC equipment for tight tolerances, our applicators are made for high repeatability and fast throughput. We have also listened to customer input and market demands to innovate and improve the popular OCEAN applicator to be more robust, faster to install/adjust and even more accurate. Building on the knowledge and experience of more than a half century designing and manufacturing applicators and tooling—TE is taking terminal crimping to a new level with the new OCEAN 2.0 applicator.

Applicator Cross Reference Tool
Looking for the right applicator for a TE or non-TE terminal?

60%

Improved ram/housing alignement

50%

Faster set-up and adjustment times

30%

Customer reported tooling life increase

OCEAN 2.0 Applicator

Features and Benefits

  • Wire crimp height adjustment—provides 360° of adjustment to help minimize errors; able to adjust crimp height at 1° increments
  • Easy-to-access screws for faster applicator set-up and adjustments
  • Pinned base-plate design to help prevent misalignment
  • Protective black nitride coating on select components
  • Relocated forward-facing screws for faster/easier access to make adjustments without removing applicator from some machines
OCEAN 2.0 End Feed Applicator

End Feed Applicator

Legend

1. Adjustment Head

2. Wire Crimp Disc

3. Adjustment Bolt

4. Counter

5. Insulation Crimp Dial

6. Wire Crimper

7. Insulation Crimper

8. Shear Plates

9. Anvil

10. Detent Disc

11. O-Ring

12. Reversible Crimp Height Adjustment Pin

13. Ram

14. Housing

15. Stock Drag

16. Strip Guide Plates

17. Strip Guide Block

18. Base Plate

OCEAN 2.0 Side Feed Applicator

Side Feed Applicator

Legend

19. Adjustment Head

20. O-Ring

21. Adjustment Bolt

22. Counter

23. Housing

24. Strip Guide Plate

25. Strip Guide Adjustment Block

26. Stock Drag

27. Drag Release Level

28. Front Strip Guide Plate

29. Base Plate

30. Anvil

31. Front Shear Holder

32. Detent Disc

33. Wire Crimp Disc

34. Reversible Crimp Height Adjustment Pin

35. Ram

36. Insulation Crimp Dial

37. Wire Crimper

38. Insulation Crimper

39. Shear Depressor

40. Floating Shear

  1. OCEAN 2.0 Video (English)

Introducing the new OCEAN 2.0 Applicator from TE Connectivity. Watch this informative video to learn how TE has redesigned their popular OCEAN applicator series to be more reliable, faster to install and easier to use.

Mechanical Feed

Pneumatic Feed

Mechanical Feed

The cam/follower design produces repeatable feed in the industry. Independent forward/backward adjustment.

Standard Features

  • Significantly improved repeatability
  • Same feed module for side feed and end feed
  • Single tool adjustments
  • Infinite micro feed adjustment increments 1 revolution = 0.7 mm

 

Advantages 

  • Precise and repeatable terminal position over the anvil
  • Independent forward and back stroke adjustment
  • 50% faster adjustments compared to HDI/HDM

Pneumatic Feed

Independent forward/backward adjustments, independent flow controls, repeatable feed.

Standard Features

  • Single tool or tool-less adjustments
  • Same feed module for side feed and end feed
  • Independent forward & back adjustments
  • Micro feed adjusted incrementally with steps 0.04mm forward terminal position
  • Maximum feed length: 48.25 mm

 

Advantages 

  • Independent forward and back stroke adjustment
  • Adjustable speed actuation
  • Self actuating 
  • Single or tool-less adjustment 
  • Single piece piston and rod assembly
  • Internal exhaust valves 
style of ram interface
Atlantic-Style: used in America and Europe
  1. How To Find The Right Tool For Your Terminal - Applicator (English)

This video gives you an instruction about how to use TE.COM to search the right tools for your terminals. Applicator searching is illustrated in this video as an example.

Spare Tooling

Chrome plating, specialized materials, precision tolerances and mirrored surface finishes yield up to a 30% customer-reported increase in tooling life.

60%

Did you know that most leadmakers are only producing leads 60% of the time due largely to the time it takes to switch applicators.