Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style :
Round Braided Shielded & Jacketed
Configuration Features
-
Number of Strands :
37
-
Number of Conductors :
1
Electrical Characteristics
-
Operating Voltage (V):
600
Body Features
-
Shield Material :
Tin-Plated Copper
-
Cable Color :
White
-
Wire Color (Base) :
White
-
Wire Color (Stripe) :
White
-
Conductor Material :
Tin-Plated Copper
Dimensions
-
Conductor Diameter Range (in):
.085
-
Strand Size (AWG):
28
-
Outside Cable Diameter :
3.43 mm [ .135 in ]
-
Wire Size (AWG):
12
-
Conductor Insulation Diameter :
2.66 mm [ .105 in ]
Usage Conditions
-
Cable Type :
Spec 55
-
Operating Temperature Range (°C):
-65 – 150