Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands :
19
-
Number of Conductors :
1
Electrical Characteristics
-
Operating Voltage (V):
600
Body Features
-
Wire & Cable Insulation Material :
Radiation-Crosslinked, Modified ETFE
-
Conductor Material :
Tin-Coated Copper
-
Wire Color (Base) :
White
Dimensions
-
Strand Size (AWG):
32
-
Outside Cable Diameter (in):
.495
-
Wire Size (AWG):
20
-
Wire Size (mm²):
.52
Usage Conditions
-
Cable Type :
Spec 55PC
-
Operating Temperature Range (°C):
-65 – 150