Contact us to request more information about this model, including customization options

Contact Us
Overview

The TruBlue 575 BARO Data Logger is an absolute non–submersible pressure transducer. This unit provides local atmospheric pressure data that can be used to compensate one or more submerged, non–vented water level transducers. An absolute format measures all pressure applied to it including atmospheric. If submerged, it measures the atmospheric pressure plus pressure exerted by the column of water above the sensor. A level value can be arrived at using two absolute transducers–one submerged and one at ground level–subtracting atmospheric pressure from the submerged transducer measuring water pressure. The TruBlue 575 BARO is the perfect choice to measure barometric pressure when reliability, accuracy and precision matter. 

BENEFITS

  • Barometric Pressure Accuracy of ±0.05% FS TEB
  • Five year permanent battery
  • 8 MB internal memory
  • New user-friendly TruWare software for PC or Mobile 

APPLICATIONS

  • Barometric Pressure Measurement
  • Correction for Non-vented Transducers
  • Remediation
  • Surface Water Monitoring
  • Groundwater Monitoring
  • Oceanographic Research  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Water Level Data Logger

  • Type  Absolute

Electrical Characteristics

  • Output/Span  RS-485 with SDI-12 Protocol, SDI-12

  • Supply Voltage (V) 3.6 Internal Lithium Battery

  • Electrical Connection  Internal Battery

Body Features

  • Port Material  316 SS, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  Ported

Operation/Application

  • Pressure Range  8 – 16 psi

  • Accuracy  ± .05% TEB

  • Operating Temperature 0 – 50 °C [ 32 – 122 °F ]

  • Overpressure  3X FS (600 psi Max)

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.