Build and price the product now

Overview

The LT5 and LT7 pressure transducers are designed for non-submersible pressure measurement applications. They are offered with a standard 1/4" NPT female process connection and a variety of analog output signals.  Various electrical connections are available including integral cables and connectors.

BENEFITS

  • Non-Submersible Tank Level
  • Liquid Line Pressure
  • Pump Control
  • Construction Bypass Pumping
  • Dewatering 

APPLICATIONS

  • Non-Submersible Tank Level
  • Liquid Line Pressure
  • Pump Control
  • Construction Bypass Pumping
  • Dewatering 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Pressure Transducers

  • Type  Absolute, Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  1/2 MNPT, 1/4 FNPT, 1/4 MNPT

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal, Strain Relief with Conduit, Strain Relief

Electrical Characteristics

  • Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Operation/Application

  • Pressure Range  0 – 1 to 999 psi

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA

  • Accuracy  ± .1% FS, ± .25% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  .1% Accuracy, Custom Ranges, Lightning Protection, UL, FM, CUL

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Agency Approvals

Agency Approval Document

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.