Contact us to request more information about this model, including customization options

Contact Us
Overview

Featuring a large (2.75") diaphragm, the LTR pressure transducer is designed to accurately measure pressure with viscous liquids. Its robust housing and cable are designed to meet the demands of various municipal and industrial applications.  The transducer is offered with options such as intrinsically safe ratings, two year warranty, and lightning protection.

BENEFITS

  • Submersible Level Transducer
  • Municipal and Industrial Applications
  • Wide Mouth Non-fouling Protective Cage
  • 2.75” PTFE Flexible Diaphragm 

APPLICATIONS

  • Lift Station Monitoring
  • Pump Control
  • Slurry Tank Liquid Level
  • Wastewater  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Gage

Electrical Characteristics

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA

  • Supply Voltage (V) 9 – 28

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane

Mechanical Attachment

  • Pressure Port/Fitting  PTFE Coated Elastomeric Diaphragm with Heavy Duty Diaphragm Protector (Cage)

Operation/Application

  • Pressure Range  0 – 4 to 50 psi

  • Accuracy  ± .1% FS, ± .25% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  .1% Accuracy, Custom Ranges, Lightning Protection, UL, FM, CUL

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.