Build and price the product now


The LTA submersible pressure transducer features a compact design. It features a robust stainless steel housing and leak free design.  With optional accuracy to ±0.1% BFSL, the LTA can provide the high performance many applications for liquid level measurement require.


  •  0.25% FSO Accuracy
  • 316 Stainless Steel Body
  • One Year Warranty
  • Pre-calibrated Pressure Ranges


  • Lift Station Monitoring
  • Pump Control
  • Tank Liquid Level
  • Landfill Leachate Monitoring
  • Construction Bypass Pumping
  • Dewatering


Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Absolute, Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  Ported

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal

Electrical Characteristics

  • Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium


  • Pressure Range  0 – 1 to 304 psi

  • Output/Span  0 – 10 V, 0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA

  • Accuracy  ± .1% FS, ± .25% FS

  • Operating Temperature  -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS


  • Options  .1% Accuracy, Custom Ranges, Lightning Protection, UL, FM, CUL

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Agency Approvals

Agency Approval Document

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.