Contact us to request more information about this model, including customization options

Contact Us
Overview

Incorporating a highly stable media-isolated sensor, the KPSI 500 features SDI-12 and RS-485 serial-digital interface standards. SDI-12 is a commonly used standard for interfacing data recorders with microprocessor-based sensors, in the environmental monitoring field. The KPSI 500 is an excellent solution for applications with requirements that require minimal current drain. It will accommodate cable lengths between sensor and recorder up to 1000 feet. 

Benefits

  • SDI-12 Submersible Level Transducer
  • ±0.05% FS Total Error Band
  • Optional Lifetime Lightning Protection
  • Two year warranty
  • Custom Polyurethane or ETFE Cable Lengths
  • 1” Diameter
  • Welded 316SS or Titanium
  • Custom Level Ranges up to 230 ft. (70m) H2O
  • Shipped with Long-Life Vent Filter
  • Removable Cable Options including PVC jacketed steel armored cable  

APPLICATIONS

  • Groundwater Monitoring
  • Down Hole
  • Surface Water Monitoring
  • Tailrace and Forebay Monitoring
  • Oceanographic Research 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Digital Water Level Sensors

  • Type  Gage

Electrical Characteristics

  • Output/Span  RS-485 with SDI-12 Protocol, SDI-12

  • Supply Voltage (V) 6 – 28

  • Electrical Connection  1/2 MNPT Gland, 1/2 MNPT Overmold, Gland Cable Seal, Overmold Cable Seal, Removable Cable Option

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Mechanical Attachment

  • Pressure Port/Fitting  1/2 MNPT, 1/4 M BSP, 1/4 MNPT, M14 x 1.5-60, Open Face, Piezometer, Ported

Operation/Application

  • Pressure Range  0 – 4 to 100 psi

  • Accuracy  ± .05% TEB

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  Lightning Protection

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.