Build and price the product now

Overview

This suitably-sized transducer features a wide sensing area comprised of a PTFE coated elastomeric diaphragm for reliable operation in highly viscous or slurry environments All KPSI Transducers utilize a highly accurate pressure sensor assembly. The assembly is integrated with supporting electronics in a durable waterproof housing constructed of 316 stainless steel or titanium. The attached polyurethane or ETFE electrical cable are custom manufactured to specifications and includes para-aramid synthetic fiber members to prevent errors due to cable elongation, and a unique water block feature that self-seals in the event of accidental cuts to the cable. Each vented reference transducer is shipped with our latest SuperDry Vent Filter that prevents moisture from entering the vent tube for at least one year without maintenance, even in the most humid environment. 

Benefits

  • Non-fouling submersible level transducer
  • Non-clogging PTFE coated elastomeric diaphragm
  • ±0.25% FSO static accuracy
  • Custom built in two days
  • Two year warranty 
  • Welded 316SS or titanium body
  • Custom polyurethane or ETFE cable lengths
  • Custom level ranges up to 115 ft. (35 m) H2O
  • PTFE coasted elastomeric diaphragm
  • Optional lifetime lightning protection
  • Available molded cable seal

APPLICATIONS

  • Lift stations
  • Wastewater
  • Slurry Tanks
  • Pump control  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  PTFE Coated Elastomeric Diaphragm

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal

Electrical Characteristics

  • Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS, FKM, Polyurethane, PTFE, Titanium

Operation/Application

  • Pressure Range  0 – 2.5 to 50 psi

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA with Temperature Output, 4 – 20 mA

  • Accuracy  ± .25% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  Lightning Protection

Related Materials

Catalog Pages/Data Sheets

Agency Approvals

Agency Approval Document

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.