Contact us to request more information about this model, including customization options

Contact Us
Overview

The KPSI 710 submersible level sensor can be configured to perform to specifications under most adverse, reactive conditions.  It features a welded 316L or Titanium body and optional cable materials in order to survive long term for various liquids.  Custom level measurement ranges are available up to 700 feet of water column (210 meters).  

Benefits

  •  Submersible level transducer
  • ±0.50% FSO static accuracy
  • Custom built in two days
  • Two year warranty

APPLICATIONS

  • Lift stations
  • Pump control
  • Level control
  • Surface water monitoring
  • Landfill leachate
  • Well monitoring
  • Groundwater monitoring
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Analog Water Level Sensors

  • Type  Absolute, Gage, Sealed

Configuration Features

  • Pressure Port/Fitting  1-2 MNPT, 1/4 18 MNPT, Open Face, Piezometer, Ported

Electrical Characteristics

  • Supply Voltage (V) 9 – 28

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal, Gland Cable Seal, Overmold Cable Seal

Body Features

  • Port Material  316 SS, FKM, Polyoxymethylene, Polyurethane, Titanium

Operation/Application

  • Pressure Range  0 – .99 to 304 psi

  • Output/Span  0 – 10 V, 0 – 2.5 V, 0 – 4 V, 0 – 5 VDC, 1.5 – 7.5 V, 4 – 20 mA with Temperature Output, 4 – 20 mA

  • Accuracy  ± .5% FS

  • Operating Temperature -20 – 60 °C [ -4 – 140 °F ]

  • Overpressure  2X FS

Other

  • Options  Lightning Protection

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.